#include "asf.h"
#include "conf_usart_spi_master_example.h"
#define AT45DF_CMDC_RD_MID_REG 0x9F |
#define ATMEL_MANUFACTURER_ID 0x1F |
#define DATA_BUFFER_SIZE 0x04 |
static bool usart_spi_at45dbx_mem_check |
( |
void |
| ) |
|
|
static |
Referenced by adp_interface_read_response(), ads7843_send_cmd(), anp_client_write_notification_handler(), at24cxx_acknowledge_polling(), at25dfx_read(), at25dfx_write(), at30tse_write_register(), at45dbx_read_byte(), at_ble_event_get(), ble_patch_serial_drv_send(), configure_range_test_frame_sending(), copy_page(), csc_prf_write_notification_handler(), event_post(), http_recv(), ili9341_read_byte(), main(), mxt_crc_8(), pas_char_set_ringer_control_point(), pas_char_write_notification(), pbuf_put_at(), process_incoming_sio_data(), range_test_frame_tx(), run_test_data_read_write(), sd_mmc_mci_card_init(), send_parameters_changed(), send_peer_conf(), send_peer_info_rsp(), send_peer_req(), send_peer_rsp(), send_per_test_start_cmd(), send_range_test_marker_cmd(), send_range_test_marker_rsp(), send_range_test_rsp(), send_range_test_start_cmd(), send_range_test_stop_cmd(), send_result_req(), send_result_rsp(), send_sun_page_changed(), serial_data_handler(), special_events_handler(), SPI_Handler(), spi_master_transfer(), test_set_data(), twi_probe(), and usart_spi_at45dbx_mem_check().
Initial value:= {
.id = USART_SPI_DEVICE_EXAMPLE_ID
}