Data Structures | |
struct | client_hdr |
struct | iperf_stats |
struct | server_hdr |
struct | UDP_datagram |
Macros | |
#define | BUFSIZE IPERF_WIFI_TCP_BUFFER_SIZE |
#define | HEADER_VERSION1 0x80000000 |
iPerf Settings More... | |
#define | IPERF_PORT (5001) |
#define | IPERF_WIFI_TCP_BUFFER_SIZE (1400) |
#define | IPERF_WIFI_UDP_BUFFER_SIZE (1400) |
#define | RUN_NOW 0x00000001 |
Functions | |
void | iperf_tcp_server (void) |
iperf function using TCP server mode More... | |
void | iperf_udp_server (void) |
iperf function using UDP server. More... | |
#define BUFSIZE IPERF_WIFI_TCP_BUFFER_SIZE |
Referenced by iperf_tcp_send(), iperf_tcp_server(), and iperf_udp_server().
#define HEADER_VERSION1 0x80000000 |
iPerf Settings
#define IPERF_PORT (5001) |
Referenced by iperf_tcp_send(), iperf_tcp_server(), iperf_udp_send(), and iperf_udp_server().
#define IPERF_WIFI_TCP_BUFFER_SIZE (1400) |
#define IPERF_WIFI_UDP_BUFFER_SIZE (1400) |
Referenced by iperf_udp_send().
#define RUN_NOW 0x00000001 |
void iperf_tcp_server | ( | void | ) |
iperf function using TCP server mode
References buffer, BUFSIZE, E_WAITING, ERR_OK, iperf_state::flags, HEADER_VERSION1, ipaddr_ntoa(), iperf, IPERF_PORT, iperf_tcp_recv(), iperf_tcp_send(), local_ip, NULL, osprintf(), iperf_state::status, TCP_WND, and vTaskDelay().
Referenced by wilc_task_1().
void iperf_udp_server | ( | void | ) |
iperf function using UDP server.
References buffer, BUFSIZE, ERR_OK, IPERF_PORT, iperf_udp_recv(), iperf_udp_send(), NULL, osprintf(), stats, and vTaskDelay().
Referenced by wilc_task_1().