WINC3400 iperf.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
#include "socket/include/socket.h"
Data Structures | |
struct | app_status |
struct | client_hdr |
struct | server_hdr |
struct | tstrIperfInit |
struct | UDP_datagram |
Macros | |
#define | HEADER_VERSION1 0x80000000 |
iPerf Settings More... | |
#define | IPERF_BUFFER_SIZE ((IPERF_RX_BUFFER_SIZE > IPERF_TX_BUFFER_SIZE) ? IPERF_RX_BUFFER_SIZE : IPERF_TX_BUFFER_SIZE) |
#define | IPERF_RX_BUFFER_SIZE 1600 |
#define | IPERF_TX_BUFFER_SIZE 1400 |
#define | IPERF_WIFI_M2M_SERVER_IP 0xFFFFFFFF |
#define | IPERF_WIFI_M2M_SERVER_PORT (5001) |
#define | IPERF_WIFI_M2M_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
Security type. More... | |
#define | IPERF_WIFI_M2M_WLAN_PSK "12345678" |
Password for Destination SSID. More... | |
#define | IPERF_WIFI_M2M_WLAN_SSID "DEMO_AP" |
Wi-Fi Settings. More... | |
#define | RUN_NOW 0x00000001 |
#define | TEST_STATE_TCP_RX 4 |
#define | TEST_STATE_TCP_TX 3 |
#define | TEST_STATE_UDP_RX 2 |
#define | TEST_STATE_UDP_TX 1 |
Typedefs | |
typedef struct app_status | app_status |
typedef struct client_hdr | client_hdr |
typedef struct server_hdr | server_hdr |
typedef struct UDP_datagram | UDP_datagram |
Enumerations | |
enum | app_mode { MODE_UNDEF, MODE_INIT, MODE_INIT_DONE, MODE_START, MODE_RUN, MODE_WAIT, MODE_FINISHED, MODE_STOP, MODE_UNDEF, MODE_INIT, MODE_INIT_DONE, MODE_START, MODE_RUN, MODE_WAIT, MODE_FINISHED, MODE_STOP } |
enum | tenuNMI_IperfMode { MODE_TCP_CLIENT, MODE_TCP_SERVER, MODE_UDP_CLIENT, MODE_UDP_SERVER, MODE_TCP_CLIENT, MODE_TCP_SERVER, MODE_UDP_CLIENT, MODE_UDP_SERVER } |
Functions | |
NMI_API sint8 | IperfCreate (tstrIperfInit *pstrIperfInit, bool bIsPaused) |
NMI_API void | IperfInit (void) |
NMI_API void | IperfPrintStats (SOCKET sock) |
NMI_API sint8 | IperfRemoteSocketClose (void) |
NMI_API sint8 | IperfSocketClose (SOCKET sock) |
void | IperfSocketEventHandler (SOCKET sock, uint8 u8Msg, void *pvMsg) |
void | IperfTCP_Client_SendTestPacket (void) |
NMI_API void | IperfUpdate (void) |
Variables | |
struct sockaddr_in | udp_client_addr |
#define HEADER_VERSION1 0x80000000 |
iPerf Settings
Referenced by iperf_tcp_client_task(), iperf_tcp_server(), iperf_tcp_task(), iperf_udp_recv(), iperf_udp_send(), and IperfSocketEventHandler().
#define IPERF_BUFFER_SIZE ((IPERF_RX_BUFFER_SIZE > IPERF_TX_BUFFER_SIZE) ? IPERF_RX_BUFFER_SIZE : IPERF_TX_BUFFER_SIZE) |
Referenced by IperfInit().
#define IPERF_RX_BUFFER_SIZE 1600 |
Referenced by IperfSocketEventHandler(), and IperfUpdate().
#define IPERF_TX_BUFFER_SIZE 1400 |
Referenced by main().
#define IPERF_WIFI_M2M_SERVER_IP 0xFFFFFFFF |
#define IPERF_WIFI_M2M_SERVER_PORT (5001) |
Referenced by main().
#define IPERF_WIFI_M2M_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
Security type.
Referenced by iperf_wifi_cb(), and main().
#define IPERF_WIFI_M2M_WLAN_PSK "12345678" |
Password for Destination SSID.
Referenced by iperf_wifi_cb(), and main().
#define IPERF_WIFI_M2M_WLAN_SSID "DEMO_AP" |
#define RUN_NOW 0x00000001 |
Referenced by iperf_tcp_recv(), and IperfSocketEventHandler().
#define TEST_STATE_TCP_RX 4 |
Referenced by IperfPrintStats(), IperfSocketClose(), IperfSocketEventHandler(), IperfTCP_ServerStart(), and IperfUpdate().
#define TEST_STATE_TCP_TX 3 |
Referenced by IperfPrintStats(), IperfSocketEventHandler(), IperfStart(), IperfTCP_ClientStart(), and IperfUpdate().
#define TEST_STATE_UDP_RX 2 |
Referenced by IperfPrintStats(), IperfSocketClose(), IperfSocketEventHandler(), IperfUDP_ServerStart(), and IperfUpdate().
#define TEST_STATE_UDP_TX 1 |
typedef struct app_status app_status |
typedef struct client_hdr client_hdr |
typedef struct server_hdr server_hdr |
typedef struct UDP_datagram UDP_datagram |
enum app_mode |
enum tenuNMI_IperfMode |
NMI_API sint8 IperfCreate | ( | tstrIperfInit * | pstrIperfInit, |
bool | bIsPaused | ||
) |
NMI_API void IperfInit | ( | void | ) |
void IperfTCP_Client_SendTestPacket | ( | void | ) |
NMI_API void IperfUpdate | ( | void | ) |
struct sockaddr_in udp_client_addr |
Referenced by IperfSocketEventHandler(), and main().