Microchip® Advanced Software Framework

chameleon.h File Reference

    Header file for Chameleon, Rime's header processing module
Author
Adam Dunkels adam@.nosp@m.sics.nosp@m..se
#include "net/rime/channel.h"

Data Structures

struct  chameleon_module
 

Functions

int chameleon_create (struct channel *c)
 
int chameleon_hdrsize (const struct packetbuf_attrlist attrlist[])
 
void chameleon_init (void)
 
struct channelchameleon_parse (void)
 

int chameleon_create ( struct channel c)
int chameleon_hdrsize ( const struct packetbuf_attrlist  attrlist[])
void chameleon_init ( void  )
struct channel* chameleon_parse ( void  )