Microchip® Advanced Software Framework

channel.h File Reference

    Header file for Rime's channel abstraction
Author
Adam Dunkels adam@.nosp@m.sics.nosp@m..se
#include "contiki-conf.h"
#include "net/packetbuf.h"
#include "net/rime/chameleon.h"

Data Structures

struct  channel
 

Functions

void channel_close (struct channel *c)
 
void channel_init (void)
 
struct channelchannel_lookup (uint16_t channelno)
 
void channel_open (struct channel *c, uint16_t channelno)
 
void channel_set_attributes (uint16_t channelno, const struct packetbuf_attrlist attrlist[])
 

void channel_close ( struct channel c)
void channel_init ( void  )
struct channel* channel_lookup ( uint16_t  channelno)
void channel_open ( struct channel c,
uint16_t  channelno 
)
void channel_set_attributes ( uint16_t  channelno,
const struct packetbuf_attrlist  attrlist[] 
)