Microchip® Advanced Software Framework

common/components/wifi/winc1500/exosite_demo/main.h File Reference

MAIN configuration.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define MAIN_HTTP_PROV_SERVER_DOMAIN_NAME   "atmelconfig.com"
 
#define MAIN_M2M_AP_SEC   M2M_WIFI_SEC_OPEN
 
#define MAIN_M2M_AP_SSID_MODE   SSID_MODE_VISIBLE
 
#define MAIN_M2M_AP_WEP_KEY   "1234567890"
 
#define MAIN_M2M_DEVICE_NAME   "WINC1500_00:00"
 
#define MAIN_M2M_DHCP_SERVER_IP   {192, 168, 1, 1}
 
#define MAIN_MAC_ADDRESS   {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84}
 

Variables

static int8_t gacDeviceName [] = MAIN_M2M_DEVICE_NAME
 
static CONST char gacHttpProvDomainName [] = MAIN_HTTP_PROV_SERVER_DOMAIN_NAME
 
static uint8_t gau8MacAddr [] = MAIN_MAC_ADDRESS
 
static tstrM2MAPConfig gstrM2MAPConfig
 

#define MAIN_HTTP_PROV_SERVER_DOMAIN_NAME   "atmelconfig.com"
#define MAIN_M2M_AP_SEC   M2M_WIFI_SEC_OPEN
#define MAIN_M2M_AP_SSID_MODE   SSID_MODE_VISIBLE
#define MAIN_M2M_AP_WEP_KEY   "1234567890"
#define MAIN_M2M_DEVICE_NAME   "WINC1500_00:00"
#define MAIN_M2M_DHCP_SERVER_IP   {192, 168, 1, 1}
#define MAIN_MAC_ADDRESS   {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84}

int8_t gacDeviceName[] = MAIN_M2M_DEVICE_NAME
static
CONST char gacHttpProvDomainName[] = MAIN_HTTP_PROV_SERVER_DOMAIN_NAME
static
uint8_t gau8MacAddr[] = MAIN_MAC_ADDRESS
static
tstrM2MAPConfig gstrM2MAPConfig
static
Initial value:
= {
1,
0,
}
#define WEP_40_KEY_STRING_SIZE
Definition: winc3400/wifi_drv/driver/include/m2m_types.h:351
#define MAIN_M2M_AP_SSID_MODE
Definition: common/components/wifi/winc1500/exosite_demo/main.h:43
#define MAIN_M2M_AP_SEC
Definition: common/components/wifi/winc1500/exosite_demo/main.h:41
#define MAIN_M2M_DEVICE_NAME
Definition: common/components/wifi/winc1500/exosite_demo/main.h:48
#define MAIN_M2M_DHCP_SERVER_IP
Definition: common/components/wifi/winc1500/exosite_demo/main.h:44
#define MAIN_M2M_AP_WEP_KEY
Definition: common/components/wifi/winc1500/exosite_demo/main.h:42