Implementation of low level disk I/O module skeleton for FatFS.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
uint32_t | get_fattime (void) |
Current time returned is packed into a DWORD value. More... | |
Variables | |
struct rtc_module | rtc_instance |
[rtc_module_instance] More... | |
uint32_t get_fattime | ( | void | ) |
Current time returned is packed into a DWORD value.
The bit field is as follows:
bit31:25 Year from 1980 (0..127)
bit24:21 Month (1..12)
bit20:16 Day in month(1..31)
bit15:11 Hour (0..23)
bit10:5 Minute (0..59)
bit4:0 Second (0..29)
References rtc_calendar_time::day, rtc_calendar_time::hour, rtc_calendar_time::minute, rtc_calendar_time::month, rtc_calendar_get_time(), rtc_instance, rtc_calendar_time::second, and rtc_calendar_time::year.
struct rtc_module rtc_instance |
[rtc_module_instance]
[rtc_module_instance]
[rtc_module_inst]
Referenced by configure_rtc_calendar(), configure_rtc_callbacks(), configure_rtc_count(), get_fattime(), main(), rtc_match_callback(), rtc_overflow_callback(), rtc_setup(), rtimer_arch_sleep(), run_dac_event_control_test(), and timer_init().