Neighbor discovery header file
Data Structures | |
struct | neighbor_discovery_callbacks |
struct | neighbor_discovery_conn |
Functions | |
void | neighbor_discovery_close (struct neighbor_discovery_conn *c) |
void | neighbor_discovery_open (struct neighbor_discovery_conn *c, uint16_t channel, clock_time_t initial, clock_time_t min, clock_time_t max, const struct neighbor_discovery_callbacks *u) |
void | neighbor_discovery_set_val (struct neighbor_discovery_conn *c, uint16_t val) |
void | neighbor_discovery_start (struct neighbor_discovery_conn *c, uint16_t val) |