Header file for Polite Anonymous best effort local Broadcast (polite)
Data Structures | |
struct | polite_callbacks |
A structure with callback functions for a polite connection. More... | |
struct | polite_conn |
An opaque structure with no user-visible elements that holds the state of a polite connection,. More... | |
Macros | |
#define | POLITE_ATTRIBUTES ABC_ATTRIBUTES |
Functions | |
void | polite_cancel (struct polite_conn *c) |
Cancel a pending packet. More... | |
void | polite_close (struct polite_conn *c) |
Close a polite connection. More... | |
void | polite_open (struct polite_conn *c, uint16_t channel, const struct polite_callbacks *cb) |
Open a polite connection. More... | |
int | polite_send (struct polite_conn *c, clock_time_t interval, uint8_t hdrsize) |
Send a packet on a polite connection. More... | |