Microchip® Advanced Software Framework

rpl_dio Struct Reference

#include <rpl-private.h>

Data Fields

uip_ipaddr_t dag_id
 
uint8_t dag_intdoubl
 
uint8_t dag_intmin
 
rpl_rank_t dag_max_rankinc
 
rpl_rank_t dag_min_hoprankinc
 
uint8_t dag_redund
 
uint8_t default_lifetime
 
rpl_prefix_t destination_prefix
 
uint8_t dtsn
 
uint8_t grounded
 
uint8_t instance_id
 
uint16_t lifetime_unit
 
struct rpl_metric_container mc
 
uint8_t mop
 
rpl_ocp_t ocp
 
uint8_t preference
 
rpl_prefix_t prefix_info
 
rpl_rank_t rank
 
uint8_t version
 

uint8_t rpl_dio::dag_intdoubl
uint8_t rpl_dio::dag_intmin
rpl_rank_t rpl_dio::dag_max_rankinc
rpl_rank_t rpl_dio::dag_min_hoprankinc
uint8_t rpl_dio::dag_redund
uint8_t rpl_dio::default_lifetime
rpl_prefix_t rpl_dio::destination_prefix

Referenced by dio_input().

uint8_t rpl_dio::grounded
uint8_t rpl_dio::instance_id
uint16_t rpl_dio::lifetime_unit
struct rpl_metric_container rpl_dio::mc
uint8_t rpl_dio::mop
rpl_ocp_t rpl_dio::ocp
uint8_t rpl_dio::preference
rpl_prefix_t rpl_dio::prefix_info
rpl_rank_t rpl_dio::rank
uint8_t rpl_dio::version