Microchip® Advanced Software Framework

tstrM2mWiFiRoaming Struct Reference

Roaming related information.

Roaming related information .

#include <m2m_types.h>

Data Fields

uint8 __PAD16__ [2]
 
uint8 u8EnableDhcp
 
uint8 u8EnableRoaming
 

uint8 tstrM2mWiFiRoaming::__PAD16__

Padding bytes for forcing 4-byte alignment

uint8 tstrM2mWiFiRoaming::u8EnableDhcp

Enable/Disable DHCP client when u8EnableRoaming is true

Referenced by m2m_wifi_enable_roaming().

uint8 tstrM2mWiFiRoaming::u8EnableRoaming

Enable/Disable Roaming

Referenced by m2m_wifi_disable_roaming(), and m2m_wifi_enable_roaming().