Clock system example 2.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | GCLK_ID GENCLK_PCK_0 |
Programmable Clock ID for the example by default. More... | |
Functions | |
int | main (void) |
Initialize the clock system and output the CPU clock on pin PCK0 (please refer to datasheet for PIN number). More... | |
#define GCLK_ID GENCLK_PCK_0 |
Programmable Clock ID for the example by default.
Referenced by main().
int main | ( | void | ) |
Initialize the clock system and output the CPU clock on pin PCK0 (please refer to datasheet for PIN number).
References board_init(), GCLK_ID, GCLK_PIN, GCLK_PIN_MUX, genclk_config_defaults(), genclk_config_set_divider(), genclk_config_set_source(), genclk_enable(), ioport_disable_pin(), ioport_set_pin_mode(), and sysclk_init().