MAIN configuration.
Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | MAIN_WIFI_M2M_BUFFER_SIZE 1460 |
#define | MAIN_WIFI_M2M_PRODUCT_NAME "1000" |
#define | MAIN_WIFI_M2M_REPORT_INTERVAL (1000) |
#define | MAIN_WIFI_M2M_SERVER_IP 0xFFFFFFFF /* 255.255.255.255 */ |
#define | MAIN_WIFI_M2M_SERVER_PORT (6666) /*(7005)*/ |
#define | MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
Security type. More... | |
#define | MAIN_WLAN_PSK "12345678" |
Password for Destination SSID. More... | |
#define | MAIN_WLAN_SSID "DEMO_AP" |
Wi-Fi Settings. More... | |
#define MAIN_WIFI_M2M_BUFFER_SIZE 1460 |
Referenced by socket_cb(), wifi_recieve_packet(), and wifi_require_weather().
#define MAIN_WIFI_M2M_PRODUCT_NAME "1000" |
#define MAIN_WIFI_M2M_REPORT_INTERVAL (1000) |
#define MAIN_WIFI_M2M_SERVER_IP 0xFFFFFFFF /* 255.255.255.255 */ |
Referenced by main().
#define MAIN_WIFI_M2M_SERVER_PORT (6666) /*(7005)*/ |
Referenced by main().
#define MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
Security type.
#define MAIN_WLAN_PSK "12345678" |
#define MAIN_WLAN_SSID "DEMO_AP" |
Wi-Fi Settings.
Destination SSID