#include "cmn_defs.h"
Macros | |
#define | RPL_POWER_MAX 6 |
#define | RPL_POWER_MIN 1 |
#define | RPL_PWR_TBL_SIZE 0x0f |
Functions | |
at_ble_status_t | dbg_le_get_bd_addr_req_handler (uint8_t *addr) |
at_ble_status_t | dbg_le_set_bd_addr_req_handler (uint8_t *addr) |
at_ble_status_t | dbg_rd_mem_req_handler (uint32_t memAddr, uint8_t *data, uint8_t size) |
at_ble_status_t | dbg_rd_mem_req_handler32 (uint32_t memAddr, uint8_t *data, uint8_t size) |
at_ble_status_t | dbg_set_tx_pw_req_handler (uint16_t conn_handle, uint8_t level) |
at_ble_status_t | dbg_wr_mem_req_handler (uint32_t memAddr, uint8_t *data, uint8_t size) |
at_ble_status_t | dbg_wr_mem_req_handler32 (uint32_t memAddr, uint32_t *data, uint8_t size) |
at_ble_status_t | dbg_wr_mem_req_handler32_reset (uint32_t memAddr, uint32_t *data, uint8_t size) |
#define RPL_POWER_MAX 6 |
#define RPL_POWER_MIN 1 |
#define RPL_PWR_TBL_SIZE 0x0f |
enum dbg_evt_id |
enum dbg_msg_id |
dbg Task messages
at_ble_status_t dbg_le_get_bd_addr_req_handler | ( | uint8_t * | addr | ) |
References AT_BLE_ADDR_LEN, AT_BLE_SUCCESS, DBG_LE_GET_BD_ADDR_CMP_EVT, DBG_LE_GET_BD_ADDR_REQ, INTERFACE_MSG_DONE, INTERFACE_MSG_INIT, INTERFACE_SEND_WAIT, INTERFACE_UNPACK_BLOCK, status, and TASK_DBG.
Referenced by at_ble_addr_get().
at_ble_status_t dbg_le_set_bd_addr_req_handler | ( | uint8_t * | addr | ) |
at_ble_status_t dbg_rd_mem_req_handler | ( | uint32_t | memAddr, |
uint8_t * | data, | ||
uint8_t | size | ||
) |
at_ble_status_t dbg_rd_mem_req_handler32 | ( | uint32_t | memAddr, |
uint8_t * | data, | ||
uint8_t | size | ||
) |
at_ble_status_t dbg_set_tx_pw_req_handler | ( | uint16_t | conn_handle, |
uint8_t | level | ||
) |
at_ble_status_t dbg_wr_mem_req_handler | ( | uint32_t | memAddr, |
uint8_t * | data, | ||
uint8_t | size | ||
) |
at_ble_status_t dbg_wr_mem_req_handler32 | ( | uint32_t | memAddr, |
uint32_t * | data, | ||
uint8_t | size | ||
) |
at_ble_status_t dbg_wr_mem_req_handler32_reset | ( | uint32_t | memAddr, |
uint32_t * | data, | ||
uint8_t | size | ||
) |