Microchip® Advanced Software Framework

example Directory Reference

Files

file  phdc/device/example/conf_usb.h
 USB configuration file.
 
file  ieee11073_skeleton.c
 Sample of IEE11073 Communication Model.
 
file  ieee11073_skeleton.h
 Sample of IEE11073 Communication Model.
 
file  common/services/usb/class/phdc/device/example/main.c
 Main functions.
 
file  services/usb/class/phdc/device/example/main.h
 Declaration of main function used by PHDC example.
 
file  phdc/device/example/ui.h
 Common User Interface for PHDC application.