Microchip® Advanced Software Framework

freertos-7.0.0/source/include/projdefs.h File Reference

Macros

#define errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY   ( -1 )
 
#define errNO_TASK_TO_RUN   ( -2 )
 
#define errQUEUE_BLOCKED   ( -4 )
 
#define errQUEUE_EMPTY   ( 0 )
 
#define errQUEUE_FULL   ( 0 )
 
#define errQUEUE_YIELD   ( -5 )
 
#define pdFAIL   ( 0 )
 
#define pdFALSE   ( 0 )
 
#define pdPASS   ( 1 )
 
#define pdTRUE   ( 1 )
 

Typedefs

typedef void(* pdTASK_CODE )(void *)
 

#define errCOULD_NOT_ALLOCATE_REQUIRED_MEMORY   ( -1 )
#define errNO_TASK_TO_RUN   ( -2 )
#define errQUEUE_BLOCKED   ( -4 )
#define errQUEUE_EMPTY   ( 0 )
#define errQUEUE_FULL   ( 0 )
#define errQUEUE_YIELD   ( -5 )
#define pdFAIL   ( 0 )
#define pdFALSE   ( 0 )
#define pdPASS   ( 1 )
#define pdTRUE   ( 1 )

typedef void(* pdTASK_CODE)(void *)