In this section you can find all the projects related to the SD/MMC/SDIO common stack.
Basic SD/MMC/SDIO card example for SAME70 | |
Install and execute a basic read and write block access to an external SD/MMC/SDIO card. This example is interesting to start a specific development on SDIO card or on SD/MMC card without a file system. | |
SD/MMC card example with FatFs for SAME70 | |
Use FatFs file system module to mount the SD/MMC card and to write a file. |