Microchip® Advanced Software Framework

provision_and_proximity_example/m2m_ble.h File Reference

WINC3400 BLE Application example code.

Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.

#include "driver/include/m2m_types.h"
#include "driver/include/m2m_wifi.h"
#include "at_ble_api.h"

Functions

void m2m_ble_api_write_func (uint8 *msg, uint32 len)
 
sint8 m2m_ble_event_get (at_ble_events_t *event, at_ble_event_parameter_t *params)
 
sint8 m2m_ble_init (void)
 
void m2m_ble_wifi_callback (uint8 u8MsgType, void *pvMsg)
 
sint8 m2m_ble_wifi_init (tstrWifiInitParam *param)
 

void m2m_ble_api_write_func ( uint8 msg,
uint32  len 
)
sint8 m2m_ble_event_get ( at_ble_events_t event,
at_ble_event_parameter_t params 
)
sint8 m2m_ble_init ( void  )
void m2m_ble_wifi_callback ( uint8  u8MsgType,
void *  pvMsg 
)
sint8 m2m_ble_wifi_init ( tstrWifiInitParam param)