AT30TSE75X Temperature Sensor Driver Quick Start.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
int | main (void) |
[temp_res] More... | |
Variables | |
double | temp_res |
[temp_res] More... | |
int main | ( | void | ) |
[temp_res]
[init]
[Initialize the SAM system]
[Initialize the SAM system] [Initialize the board]
[Initialize the board]
[temp_init]
[temp_init] [init]
[impl]
[read_thigh]
[read_thigh] [read_tlow]
[read_tlow]
[write_conf]
[write_conf]
[read_temp]
[read_temp] [impl]
References AT30TSE_CONFIG_RES, AT30TSE_CONFIG_RES_12_bit, at30tse_init(), at30tse_read_register(), at30tse_read_temperature(), AT30TSE_THIGH_REG, AT30TSE_THIGH_REG_SIZE, AT30TSE_TLOW_REG, AT30TSE_TLOW_REG_SIZE, AT30TSE_VOLATILE_REG, at30tse_write_config_register(), board_init(), sysclk_init(), temp_res, and UNUSED.
double temp_res |
[temp_res]
Referenced by main().