#include <efuse.h>
Data Fields | |
uint8 | bank_idx:3 |
uint8 | bank_invalid:1 |
uint8 | bank_used:1 |
uint16 | FreqOffset:15 |
uint16 | FreqOffset_used:1 |
uint8 | MAC_addr [6] |
uint8 | MAC_addr_used:1 |
uint8 | PATxGainCorr:7 |
uint8 | PATxGainCorr_used:1 |
uint8 | ver:3 |
uint8 EFUSEProdStruct::bank_idx |
Referenced by dump_efuse_struct(), and read_efuse_struct().
uint8 EFUSEProdStruct::bank_invalid |
Referenced by dump_efuse_struct(), overwrite_efuse_struct(), and read_efuse_struct().
uint8 EFUSEProdStruct::bank_used |
Referenced by dump_efuse_struct(), overwrite_efuse_struct(), and read_efuse_struct().
uint16 EFUSEProdStruct::FreqOffset |
Referenced by dump_efuse_struct(), overwrite_efuse_struct(), and read_efuse_struct().
uint16 EFUSEProdStruct::FreqOffset_used |
Referenced by dump_efuse_struct(), overwrite_efuse_struct(), and read_efuse_struct().
uint8 EFUSEProdStruct::MAC_addr[6] |
Referenced by dump_efuse_struct(), overwrite_efuse_struct(), and read_efuse_struct().
uint8 EFUSEProdStruct::MAC_addr_used |
Referenced by dump_efuse_struct(), overwrite_efuse_struct(), and read_efuse_struct().
uint8 EFUSEProdStruct::PATxGainCorr |
Referenced by dump_efuse_struct(), overwrite_efuse_struct(), and read_efuse_struct().
uint8 EFUSEProdStruct::PATxGainCorr_used |
Referenced by dump_efuse_struct(), overwrite_efuse_struct(), and read_efuse_struct().
uint8 EFUSEProdStruct::ver |
Referenced by dump_efuse_struct(), overwrite_efuse_struct(), and read_efuse_struct().