Microchip® Advanced Software Framework

afec_temp_sensor_config Struct Reference

AFEC Temperature Sensor configuration structure.

#include <afec.h>

Data Fields

uint16_t high_threshold
 Temperature High Threshold. More...
 
uint16_t low_threshold
 Temperature Low Threshold. More...
 
enum afec_temp_cmp_mode mode
 Temperature Comparison Mode. More...
 
bool rctc
 RTC Trigger mode. More...
 

uint16_t afec_temp_sensor_config::high_threshold

Temperature High Threshold.

Referenced by afec_temp_sensor_get_config_defaults(), and afec_temp_sensor_set_config().

uint16_t afec_temp_sensor_config::low_threshold

Temperature Low Threshold.

Referenced by afec_temp_sensor_get_config_defaults(), and afec_temp_sensor_set_config().

enum afec_temp_cmp_mode afec_temp_sensor_config::mode

Temperature Comparison Mode.

Referenced by afec_temp_sensor_get_config_defaults(), and afec_temp_sensor_set_config().

bool afec_temp_sensor_config::rctc