Microchip® Advanced Software Framework

at_ble_char_presentation_t Struct Reference

Characteristic presentation format.

#include <at_ble_api.h>

Data Fields

uint16_t description
 as defined in GATT spec Part G, Section 3.3.3.5.6 More...
 
int8_t exponent
 Value Exponent. More...
 
at_ble_char_pres_format_t format
 Value format. More...
 
uint8_t name_space
 as defined in GATT spec Part G, Section 3.3.3.5.5 More...
 
uint16_t unit
 as defined in GATT spec Part G, Section 3.3.3.5.4 More...
 

uint16_t at_ble_char_presentation_t::description

as defined in GATT spec Part G, Section 3.3.3.5.6

Referenced by bat_init_service(), and presentation_format_define().

int8_t at_ble_char_presentation_t::exponent

Value Exponent.

Referenced by bat_init_service(), and presentation_format_define().

at_ble_char_pres_format_t at_ble_char_presentation_t::format

Value format.

Referenced by bat_init_service(), and presentation_format_define().

uint8_t at_ble_char_presentation_t::name_space

as defined in GATT spec Part G, Section 3.3.3.5.5

Referenced by bat_init_service(), and presentation_format_define().

uint16_t at_ble_char_presentation_t::unit

as defined in GATT spec Part G, Section 3.3.3.5.4

Referenced by bat_init_service(), and presentation_format_define().