Microchip® Advanced Software Framework

at_ble_conn_param_update_done_t Struct Reference

#include <at_ble_api.h>

Data Fields

uint16_t con_intv
 
uint16_t con_latency
 
at_ble_handle_t handle
 
at_ble_status_t status
 
uint16_t superv_to
 

uint16_t at_ble_conn_param_update_done_t::con_intv
uint16_t at_ble_conn_param_update_done_t::con_latency
at_ble_handle_t at_ble_conn_param_update_done_t::handle
at_ble_status_t at_ble_conn_param_update_done_t::status
uint16_t at_ble_conn_param_update_done_t::superv_to