Microchip® Advanced Software Framework

at_ble_notification_received_t Struct Reference

#include <at_ble_api.h>

Data Fields

at_ble_handle_t char_handle
 
uint16_t char_len
 
uint8_t char_value [AT_BLE_MAX_ATT_LEN]
 
at_ble_handle_t conn_handle
 

at_ble_handle_t at_ble_notification_received_t::char_handle

Referenced by gattc_event_ind_parser().

uint16_t at_ble_notification_received_t::char_len
uint8_t at_ble_notification_received_t::char_value[AT_BLE_MAX_ATT_LEN]
at_ble_handle_t at_ble_notification_received_t::conn_handle