Microchip® Advanced Software Framework

at_ble_wifiprov_complete_ind Struct Reference

#include <wifiprov_api.h>

Data Fields

uint8_t passphrase [MAX_WIPROVTASK_PASS_LENGTH]
 
uint8_t passphrase_length
 
uint8_t sec_type
 
uint8_t ssid [MAX_WIPROVTASK_SSID_LENGTH]
 
uint8_t ssid_length
 
uint8_t status
 

uint8_t at_ble_wifiprov_complete_ind::passphrase
uint8_t at_ble_wifiprov_complete_ind::passphrase_length
uint8_t at_ble_wifiprov_complete_ind::sec_type
uint8_t at_ble_wifiprov_complete_ind::ssid
uint8_t at_ble_wifiprov_complete_ind::ssid_length
uint8_t at_ble_wifiprov_complete_ind::status