desired UUID
#include <cmn_defs.h>
Data Fields | |
uint8_t | value [ATT_UUID_128_LEN] |
actual UUID More... | |
uint16_t | value_size |
Size of the UUID. More... | |
uint8_t att_desired_type::value[ATT_UUID_128_LEN] |
actual UUID
uint16_t att_desired_type::value_size |
Size of the UUID.