Definition for chip id register data struct.
#include <chipid.h>
Data Fields | |
uint32_t | ul_arch |
Architecture identifier. More... | |
uint32_t | ul_eproc |
Embedded processor. More... | |
uint32_t | ul_extflag |
Extension flag. More... | |
uint32_t | ul_extid |
Chip ID extension. More... | |
uint32_t | ul_nvpsiz |
Non-volatile program memory size. More... | |
uint32_t | ul_nvpsiz2 |
Second non-volatile program memory size. More... | |
uint32_t | ul_nvptyp |
Non-volatile program memory type. More... | |
uint32_t | ul_sramsiz |
Internal SRAM size. More... | |
uint32_t | ul_version |
Version of the device. More... | |
uint32_t chipid_data::ul_arch |
Architecture identifier.
Referenced by chipid_print(), and chipid_read().
uint32_t chipid_data::ul_eproc |
Embedded processor.
Referenced by chipid_print(), and chipid_read().
uint32_t chipid_data::ul_extflag |
Extension flag.
Referenced by chipid_print(), and chipid_read().
uint32_t chipid_data::ul_extid |
Chip ID extension.
Referenced by chipid_print(), and chipid_read().
uint32_t chipid_data::ul_nvpsiz |
Non-volatile program memory size.
Referenced by chipid_print(), and chipid_read().
uint32_t chipid_data::ul_nvpsiz2 |
Second non-volatile program memory size.
Referenced by chipid_print(), and chipid_read().
uint32_t chipid_data::ul_nvptyp |
Non-volatile program memory type.
Referenced by chipid_print(), and chipid_read().
uint32_t chipid_data::ul_sramsiz |
Internal SRAM size.
Referenced by chipid_print(), and chipid_read().
uint32_t chipid_data::ul_version |
Version of the device.
Referenced by chipid_print(), and chipid_read().