Microchip® Advanced Software Framework

credentials_mschapv2 Struct Reference

#include <wifi_provisioning.h>

Data Fields

uint8_t passphrase [WIFI_PROVISION_MAX_PASS_LENGTH]
 
uint8_t passphrase_length
 
uint8_t sec_type
 
uint8_t ssid [WIFI_PROVISION_MAX_SSID_LENGTH]
 
uint8_t ssid_length
 
uint8_t username [WIFI_PROVISION_MAX_USERNAME_LENGTH]
 
uint8_t username_length
 

uint8_t credentials_mschapv2::passphrase[WIFI_PROVISION_MAX_PASS_LENGTH]
uint8_t credentials_mschapv2::passphrase_length
uint8_t credentials_mschapv2::sec_type
uint8_t credentials_mschapv2::ssid[WIFI_PROVISION_MAX_SSID_LENGTH]
uint8_t credentials_mschapv2::ssid_length
uint8_t credentials_mschapv2::username[WIFI_PROVISION_MAX_USERNAME_LENGTH]
uint8_t credentials_mschapv2::username_length