Microchip® Advanced Software Framework

gapc_con_max_PA_gain_get_ind Struct Reference

#include <gapc_task.h>

Data Fields

uint8_t max_PA_gain
 Indication conveying the maximum PA gain allowed. More...
 

uint8_t gapc_con_max_PA_gain_get_ind::max_PA_gain

Indication conveying the maximum PA gain allowed.

Referenced by at_ble_max_PA_gain_get(), and gapc_con_max_PA_gain_get_ind_parser().