Input parameters when initializing ili9325 driver.
#include <ili93xx.h>
Data Fields | |
uint32_t | background_color |
LCD background color. More... | |
uint32_t | foreground_color |
LCD foreground color. More... | |
uint32_t | ul_height |
LCD height in pixel. More... | |
uint32_t | ul_width |
LCD width in pixel. More... | |
uint32_t ili93xx_opt_t::background_color |
LCD background color.
Referenced by gfx_ili93xx_init().
uint32_t ili93xx_opt_t::foreground_color |
LCD foreground color.
Referenced by gfx_ili93xx_init(), and ili93xx_init().
uint32_t ili93xx_opt_t::ul_height |
LCD height in pixel.
Referenced by gfx_ili93xx_init(), and ili93xx_init().
uint32_t ili93xx_opt_t::ul_width |
LCD width in pixel.
Referenced by gfx_ili93xx_init(), and ili93xx_init().