Microchip® Advanced Software Framework

llm_le_set_adv_data_cmd Struct Reference

LLM LE Set Advertising Data Command parameters structure.

#include <ll_if.h>

Data Fields

uint8_t adv_data_len
 Advertising data length. More...
 
struct adv_data data
 Advertising data - maximum 31 bytes. More...
 

uint8_t llm_le_set_adv_data_cmd::adv_data_len

Advertising data length.

struct adv_data llm_le_set_adv_data_cmd::data

Advertising data - maximum 31 bytes.