Microchip® Advanced Software Framework

mcan_rx_element_buffer Struct Reference

MCAN receive element structure for buffer.

#include <mcan.h>

Data Fields

uint8_t data [CONF_MCAN_ELEMENT_DATA_SIZE]
 
__IO MCAN_RX_ELEMENT_R0_Type R0
 
__IO MCAN_RX_ELEMENT_R1_Type R1
 

uint8_t mcan_rx_element_buffer::data[CONF_MCAN_ELEMENT_DATA_SIZE]
__IO MCAN_RX_ELEMENT_R0_Type mcan_rx_element_buffer::R0
__IO MCAN_RX_ELEMENT_R1_Type mcan_rx_element_buffer::R1