Identification header.
#include <mxt_device_1.h>
Data Fields | |
uint8_t | build |
Build. More... | |
uint8_t | family_ID |
Family ID. More... | |
uint8_t | matrix_x_size |
Matrix x size. More... | |
uint8_t | matrix_y_size |
Matrix y size. More... | |
uint8_t | obj_count |
Object count. More... | |
uint8_t | variant_ID |
Variant ID. More... | |
uint8_t | version |
Version. More... | |
uint8_t mxt_info_object::build |
Build.
uint8_t mxt_info_object::family_ID |
Family ID.
Referenced by mxt_probe_device().
uint8_t mxt_info_object::matrix_x_size |
Matrix x size.
uint8_t mxt_info_object::matrix_y_size |
Matrix y size.
uint8_t mxt_info_object::obj_count |
Object count.
Referenced by mxt_calculate_infoblock_crc(), mxt_create_report_id_map(), mxt_get_crc_value(), mxt_get_object_address(), mxt_get_object_size(), mxt_get_tot_report_ids(), mxt_info_le_to_cpu(), and mxt_read_object_table().
uint8_t mxt_info_object::variant_ID |
Variant ID.
Referenced by mxt_probe_device().
uint8_t mxt_info_object::version |
Version.