Qspi buffer structure.
#include <qspi.h>
Data Fields | |
uint32_t * | data_rx |
uint32_t * | data_tx |
uint32_t | rx_data_size |
uint32_t | tx_data_size |
uint32_t* qspi_buffer_t::data_rx |
uint32_t* qspi_buffer_t::data_tx |
uint32_t qspi_buffer_t::rx_data_size |
uint32_t qspi_buffer_t::tx_data_size |