Qspi config structure.
#include <qspi.h>
Data Fields | |
uint32_t | baudrate |
uint32_t | bits_per_transfer |
uint32_t | clock_phase |
uint32_t | clock_polarity |
enum qspi_cs_mode | csmode |
uint32_t | delay_between_ct |
bool | loopback_en |
uint32_t | min_delay_qcs |
bool | scrambling_en |
bool | scrambling_random_value_dis |
uint32_t | scrambling_user_key |
enum qspi_run_mode | serial_memory_mode |
uint32_t | transfer_delay |
bool | wait_data_for_transfer |
uint32_t qspi_config_t::baudrate |
Referenced by qspi_get_config_default(), and qspi_set_config().
uint32_t qspi_config_t::bits_per_transfer |
Referenced by qspi_get_config_default(), and qspi_set_config().
uint32_t qspi_config_t::clock_phase |
Referenced by qspi_get_config_default(), and qspi_set_config().
uint32_t qspi_config_t::clock_polarity |
Referenced by qspi_get_config_default(), and qspi_set_config().
enum qspi_cs_mode qspi_config_t::csmode |
Referenced by qspi_get_config_default(), and qspi_set_config().
uint32_t qspi_config_t::delay_between_ct |
Referenced by qspi_get_config_default(), and qspi_set_config().
bool qspi_config_t::loopback_en |
Referenced by qspi_get_config_default(), and qspi_set_config().
uint32_t qspi_config_t::min_delay_qcs |
Referenced by qspi_get_config_default(), and qspi_set_config().
bool qspi_config_t::scrambling_en |
Referenced by qspi_get_config_default(), and qspi_set_config().
bool qspi_config_t::scrambling_random_value_dis |
Referenced by qspi_get_config_default(), and qspi_set_config().
uint32_t qspi_config_t::scrambling_user_key |
Referenced by qspi_get_config_default(), and qspi_set_config().
enum qspi_run_mode qspi_config_t::serial_memory_mode |
Referenced by qspi_get_config_default(), and qspi_set_config().
uint32_t qspi_config_t::transfer_delay |
Referenced by qspi_get_config_default(), and qspi_set_config().
bool qspi_config_t::wait_data_for_transfer |
Referenced by qspi_get_config_default(), and qspi_set_config().