Structure for DMA descriptor.
#include <usbhs_host.h>
Data Fields | |
union { | |
uint32_t nextdesc | |
usbhs_uhdma_nextdesc_t NEXTDESC | |
}; | |
union { | |
uint32_t control | |
usbhs_uhdma_control_t CONTROL | |
}; | |
uint32_t | addr |
uint32_t | reserved |
union { ... } |
union { ... } |
uint32_t sam_usbhs_uhdmadesc_t::addr |
uint32_t sam_usbhs_uhdmadesc_t::control |
usbhs_uhdma_control_t sam_usbhs_uhdmadesc_t::CONTROL |
uint32_t sam_usbhs_uhdmadesc_t::nextdesc |
usbhs_uhdma_nextdesc_t sam_usbhs_uhdmadesc_t::NEXTDESC |
uint32_t sam_usbhs_uhdmadesc_t::reserved |