Microchip® Advanced Software Framework

sbc_caching_mode_page Struct Reference

SBC-2 Caching mode page.

#include <sbc_protocol.h>

Data Fields

be16_t cache_segment_size
 
be16_t dis_pf_transfer_len
 
uint8_t flags12
 
uint8_t flags2
 
be16_t max_prefetch
 
be16_t max_prefetch_ceil
 
be16_t min_prefetch
 
uint8_t nr_cache_segments
 
uint8_t page_code
 
uint8_t page_length
 
uint8_t reserved [4]
 
uint8_t retention
 

be16_t sbc_caching_mode_page::cache_segment_size
be16_t sbc_caching_mode_page::dis_pf_transfer_len
uint8_t sbc_caching_mode_page::flags12
uint8_t sbc_caching_mode_page::flags2
be16_t sbc_caching_mode_page::max_prefetch
be16_t sbc_caching_mode_page::max_prefetch_ceil
be16_t sbc_caching_mode_page::min_prefetch
uint8_t sbc_caching_mode_page::nr_cache_segments
uint8_t sbc_caching_mode_page::page_code
uint8_t sbc_caching_mode_page::page_length
uint8_t sbc_caching_mode_page::reserved[4]
uint8_t sbc_caching_mode_page::retention