Microchip® Advanced Software Framework

serial_bridge_frame Struct Reference

Data Fields

uint8_t cmd [sizeof(struct nm_command)]
 
uint8_t op_code
 

uint8_t serial_bridge_frame::cmd[sizeof(struct nm_command)]
uint8_t serial_bridge_frame::op_code