Microchip® Advanced Software Framework

tstrIperfSocketInfo Struct Reference

Data Fields

bool bIsActive
 
bool bIsPaused
 
sint32 s32PktCount
 
SOCKET sockParent
 
tstrIperfUint64 strRxBytes
 
tstrIperfUint64 strTxBytes
 
uint16 u16MsPeriod
 
uint16 u16Port
 
uint32 u32BytesLastPeriod
 
uint32 u32IPAddress
 
uint32 u32LastStatsTime
 
uint32 u32LastTransmission
 
uint32 u32PktByteCount
 
uint32 u32PktLength
 
uint32 u32RxPkts
 
uint32 u32TimeStart
 
uint32 u32TxSQN
 
uint8 u8PktsOutstanding
 
uint8 u8State
 

bool tstrIperfSocketInfo::bIsPaused
SOCKET tstrIperfSocketInfo::sockParent
tstrIperfUint64 tstrIperfSocketInfo::strRxBytes
tstrIperfUint64 tstrIperfSocketInfo::strTxBytes
uint16 tstrIperfSocketInfo::u16MsPeriod
uint32 tstrIperfSocketInfo::u32BytesLastPeriod
uint32 tstrIperfSocketInfo::u32LastStatsTime
uint32 tstrIperfSocketInfo::u32LastTransmission
uint32 tstrIperfSocketInfo::u32PktByteCount

Referenced by IperfSocketEventHandler().

uint32 tstrIperfSocketInfo::u32RxPkts

Referenced by IperfSocketEventHandler().

uint32 tstrIperfSocketInfo::u32TxSQN
uint8 tstrIperfSocketInfo::u8PktsOutstanding