This struct contains the Device Name of the WINC. It is used mainly for Wi-Fi Direct device discovery and WPS device information.
Device name.
It is assigned by the application. It is used mainly for Wi-Fi Direct device discovery and WPS device information.
#include <m2m_types.h>
Data Fields | |
uint8 | au8DeviceName [M2M_DEVICE_NAME_MAX] |
uint8 tstrM2MDeviceNameConfig::au8DeviceName |
NULL terminated device name
Referenced by m2m_wifi_set_device_name().