SNTP Client Configuration.
Configuration structure for the SNTP client.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD8__ [tstrM2MSNTPConfig_PAD] |
char | acNTPServer [M2M_NTP_MAX_SERVER_NAME_LENGTH+1] |
tenuSNTPUseDHCP | enuUseDHCP |
uint8 tstrM2MSNTPConfig::__PAD8__ |
Padding bytes for forcing 4-byte alignment
char tstrM2MSNTPConfig::acNTPServer |
< Configuration parameters for the NTP Client.Custom NTP server name.
Referenced by m2m_wifi_configure_sntp().
tenuSNTPUseDHCP tstrM2MSNTPConfig::enuUseDHCP |
Use NTP server provided by the DHCP server when falling back
Referenced by m2m_wifi_configure_sntp().