Microchip® Advanced Software Framework

tstrM2MWPSConnect Struct Reference

This struct stores the WPS configuration parameters.

WPS Configuration parameters.

See Also
tenuWPSTrigger

#include <m2m_types.h>

Data Fields

uint8 __PAD24__ [3]
 
char acPinNumber [8]
 
uint8 u8TriggerType
 

uint8 tstrM2MWPSConnect::__PAD24__

Padding bytes for forcing 4-byte alignment

char tstrM2MWPSConnect::acPinNumber

WPS PIN No (for PIN method)

Referenced by m2m_wifi_wps().

uint8 tstrM2MWPSConnect::u8TriggerType

WPS triggering method (Push button or PIN)

Referenced by m2m_wifi_wps().