Wi-Fi Connect Credentials Common section.
#include <m2m_types.h>
Data Fields | |
uint8 | au8Bssid [M2M_MAC_ADDRES_LEN] |
uint8 | au8Rsv [3] |
uint8 | au8Ssid [M2M_MAX_SSID_LEN-1] |
uint8 | u8AuthType |
uint8 | u8Options |
uint8 | u8SsidLen |
uint8 tstrM2mConnCredCmn::au8Bssid |
BSSID to restrict on, or all 0 if M2M_WIFI_CONN_BSSID_FLAG is not set in u8Options.
BSSID to restrict on, or all 0 if M2M_WIFI_CONN_BSSID_FLAG is not set in u8Options.
Referenced by m2m_wifi_connect_prepare_msg().
uint8 tstrM2mConnCredCmn::au8Rsv |
Reserved for future use. Set to 0.
uint8 tstrM2mConnCredCmn::au8Ssid |
SSID.
Referenced by legacy_connect_prepare_msg(), and m2m_wifi_connect_prepare_msg().
uint8 tstrM2mConnCredCmn::u8AuthType |
Connection auth type. See tenuM2mSecType.
Referenced by legacy_connect_prepare_msg(), and m2m_wifi_connect_prepare_msg().
uint8 tstrM2mConnCredCmn::u8Options |
Common flags: M2M_WIFI_CONN_BSSID_FLAG
Referenced by legacy_connect_prepare_msg(), and m2m_wifi_connect_prepare_msg().
uint8 tstrM2mConnCredCmn::u8SsidLen |
SSID length.
Referenced by legacy_connect_prepare_msg(), and m2m_wifi_connect_prepare_msg().