Microchip® Advanced Software Framework

tstrM2mTxPwrLevel Struct Reference

This struct stores the Tx Power levels.

Tx power level.

#include <m2m_types.h>

Data Fields

uint8 __PAD24__ [3]
 
uint8 u8TxPwrLevel
 

uint8 tstrM2mTxPwrLevel::__PAD24__

Padding bytes for forcing 4-byte alignment

uint8 tstrM2mTxPwrLevel::u8TxPwrLevel

Tx power level

Referenced by m2m_wifi_set_tx_power().