Choose to keep the XO on or off over deep sleep.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [3] |
uint8 | u8EnableXODuringSleep |
uint8 tstrM2mWiFiXOSleepEnable::__PAD16__[3] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2mWiFiXOSleepEnable::u8EnableXODuringSleep |
Enable/Disable XO during deep sleep
Referenced by m2m_wifi_enable_XO_during_sleep().