Gain Values.
#include <m2m_types.h>
Data Fields | |
uint16 | u8PPAGFor11B |
uint16 | u8PPAGFor11GN |
uint16 tstrM2mWifiGainsParams::u8PPAGFor11B |
PPA gain for 11B (as the RF document representation)
PPA_AGC<0:2> Every bit have 3dB gain control each. for example: 1 ->3db 3 ->6db 7 ->9db
uint16 tstrM2mWifiGainsParams::u8PPAGFor11GN |
PPA gain for 11GN (as the RF document represented)
PPA_AGC<0:2> Every bit have 3dB gain control each. for example: 1 ->3db 3 ->6db 7 ->9db