Microchip® Advanced Software Framework

tstrNmI2cDefault Struct Reference

Structure holding I2C default operation parameters.

See Also
NM_BUS_IOCTL_R, NM_BUS_IOCTL_W

#include <nm_bus_wrapper.h>

Data Fields

uint8pu8Buf
 
uint16 u16Sz
 
uint8 u8SlaveAdr
 

uint8 * tstrNmI2cDefault::pu8Buf

Operation buffer

Referenced by nm_bus_ioctl().

uint16 tstrNmI2cDefault::u16Sz

Operation size

Referenced by nm_bus_ioctl().

uint8 tstrNmI2cDefault::u8SlaveAdr