Microchip® Advanced Software Framework

tstrOtaHostFileEraseStatusResp Struct Reference

Host File OTA Information.

#include <m2m_types.h>

Data Fields

uint8 __PAD24__ [3]
 
uint8 u8OtaFileEraseStatus
 

uint8 tstrOtaHostFileEraseStatusResp::__PAD24__[3]

Padding byte for forcing 4-byte alignment

uint8 tstrOtaHostFileEraseStatusResp::u8OtaFileEraseStatus

The status of the File Erase operation. See tenuOtaUpdateStatus.

Referenced by m2m_ota_cb().