Microchip® Advanced Software Framework

tstrTlsCrlEntry Struct Reference

Certificate data for inclusion in a revocation list (CRL)

#include <m2m_types.h>

Data Fields

uint8 __PAD24__ [3]
 
uint8 au8Data [TLS_CRL_DATA_MAX_LEN]
 
uint8 u8DataLen
 

uint8 tstrTlsCrlEntry::__PAD24__[3]

Padding bytes for forcing 4-byte alignment

uint8 tstrTlsCrlEntry::au8Data[TLS_CRL_DATA_MAX_LEN]

Certificate data

uint8 tstrTlsCrlEntry::u8DataLen

Length of certificate data (maximum possible is TLS_CRL_DATA_MAX_LEN)