Microchip® Advanced Software Framework

udc_string_desc_t Struct Reference

USB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure.

Data Fields

usb_str_desc_t header
 
le16_t string [Max(Max(USB_DEVICE_MANUFACTURE_NAME_SIZE, USB_DEVICE_PRODUCT_NAME_SIZE), USB_DEVICE_SERIAL_NAME_SIZE)]
 

usb_str_desc_t udc_string_desc_t::header
le16_t udc_string_desc_t::string